SD-2-FN 3/8
Part of the SD-2 Series
Ordering Code: 0061663
UPC: 098268868661
Lead Free: Yes
3/8 IN Dual Check Valve Backflow Preventer for Beverage Machines
This 3/8 inch dual check valve backflow from entering into the potable water supply due to backpressure backflow. It consists of a stainless steel body construction with internal rubber components and is designed for continuous or intermittent pressure applications. It has female NPT end connections. It is ideal for dispensing equipment for tea and coffee. Maximum working pressure is 200 psi (13.8 bar).
Features
- Maximum working pressure is 200 psi (13.8 bar)
- Includes strainer
- Can be installed vertically or horizontally
- Certified to ANSI/NSF standard 20
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Santoprene |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/8 IN |
| Inlet Connection Size-Metric | 10 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 13.80 |
| Maximum Working Pressure-PSI | 200 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/8 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0061663 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure |
| Seat Material | Noryl |
| Series | SD-2 |
| Strainer | No |
| UPC | 098268868661 |