SD2-MF 1/4
Part of the SD-2 Series
Ordering Code: 0061651
UPC: 098268848892
Lead Free: YES
1/4 In Dual Check Valve Backflow Preventer, SAE Male Flare End Connections
This 1/4 IN dual check valve backflow preventer for carbonated beverage machines prevents the reverse flow of contaminated water, such as carbon dioxide gas and carbonated water, from entering into the potable water supply due to backpressure backflow. It consists of a stainless steel body construction with internal rubber components and is designed for continuous or intermittent pressure applications. It has SAE male flare end connections. It is ideal for use on post-mix carbonated beverage equipment and dispensing equipment for tea and coffee. Maximum working pressure is 200 psi (13.8 bar).
Features
- Stainless steel for corrosion resistance
- Includes strainer
- Can be installed vertically or horizontally
- Beverage machines
Specifications | |
---|---|
Backflow Preventer Type | Dual Check |
Body Finish | Stainless Steel |
Body Material | Stainless Steel |
Body Pattern | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
Disc Material | Santoprene |
EAN | 098268848892 |
Elbow Fitting | No |
GDS Status | Registered |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 8 MM |
Inlet Connection Type | Flare Joint |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 110 |
Maximum Working Pressure-BAR | 13.80 |
Maximum Working Pressure-PSI | 200 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Flare Joint |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0061651 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure |
Seat Material | Noryl |
Series | SD-2 |
Strainer | No |