SD-3-MF-Z1 3/8
Discontinued - Replaced By: SD-3-MF-LS 3/8
Part of the SD-3 Series
Ordering Code: 0061658
UPC: 098268921922
Lead Free: YES
3/8 In Dual Check Valve Backflow Preventer, Atmospheric Vent, Wye Pattern Strainer, SAE Male Flare Outlet Connection, Bulk
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Stainless Steel |
Body Material | Stainless Steel |
Body Pattern | Does Not Apply To Product |
Brand | Watts |
Bypass | No |
Cap And Tether | No |
Disc Material | Santoprene |
EAN | 098268921922 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Flare Joint |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 130 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 12.00 |
Minimum Temperature-Fahrenheit | 54 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Flare Joint |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0061658 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure |
Seat Material | Noryl |
Series | SD-3 |
Strainer | Yes |