WPHR-1-B
Discontinued
Part of the WattsRock Series
Ordering Code: 0888987
UPC: 098268133202
26 In X 10 In X 22 In Brown Protective Backflow Preventor Or Pressure Vacuum Breaker Enclosure, Insulation, Heat
This 26 inch x 10 inch x 22 inch WattsRock enclosure is designed primarily for the irrigation market and it fits 3/4 to 1 inch (20 to 25mm) backflow assemblies and pressure vacuum breakers. This PolyRock shell enclosure is natural earth tone brown. This enclosure features a PolyRock shell with insulation and heat.
Features
- Fiberglass enclosure
- Easy service
- Lightweight
- Vandal resistant
Specifications | |
---|---|
Body Material | Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Brown |
For Valve With Strainer | No |
Heated | Yes |
Insulated | Yes |
Mounting Pad Size | 40 x 24 IN |