WPHR-1-G
Discontinued
Part of the WattsRock Series
Ordering Code: 0888990
UPC: 098268151886
26 In X 10 In X 22 In Grey Protective Backflow Preventor Or Pressure Vacuum Breaker Enclosure, Insulation, Heat
This 26 inch x 10 inch x 22 inch WattsRock enclosure is designed primarily for the irrigation market and it fits 3/4 to 1 inch (20 to 25mm) backflow assemblies and pressure vacuum breakers. This PolyRock shell enclosure is slate grey. This enclosure features a PolyRock shell with insulation and heat.
Features
- Fiberglass enclosure
- Easy service
- Lightweight
- Vandal resistant
| Specifications | |
|---|---|
| Body Material | Polyethylene |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Color | Grey |
| For Valve With Strainer | No |
| Heated | Yes |
| Insulated | Yes |
| Mounting Pad Size | 40 x 24 IN |