WPLR-2-B
Discontinued
Part of the WattsRock Series
Ordering Code: 0888993
UPC: 098268185935
43 In X 12 In X 27 In Brown Protective Backflow Preventor Or Pressure Vacuum Breaker Enclosure, Insulation, No Heat
This 43 inch x 12 inch x 27 inch WattsRock enclosure is designed primarily for the irrigation market and it fits 1 1/4 to 2 inch (32 to 50mm) backflow assemblies and pressure vacuum breakers. This PolyRock shell enclosure is natural earth tone brown. This enclosure features a PolyRock shell with insulation, it does not have heat.
Features
- Fiberglass enclosure
- Easy service
- Lightweight
- Vandal resistant
Specifications | |
---|---|
Body Material | Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Brown |
For Valve With Strainer | No |
Heated | No |
Insulated | Yes |
Mounting Pad Size | 56 x 22 IN |