WPLRN-1-B
Discontinued
Part of the WattsRock Series
Ordering Code: 0888985
UPC: 098268133189
28 In X 12 In X 23 In Brown Protective Backflow Preventor Or Pressure Vacuum Breaker Enclosure, No Insulation, No Heat
This 28 inch x 12 inch x 23 inch WattsRock enclosure is designed primarily for the irrigation market and it fits 3/4 to 1 inch (20 to 25mm) backflow assemblies and pressure vacuum breakers. This PolyRock shell enclosure is natural earth tone brown. This enclosure features a PolyRock shell only.
Features
- Fiberglass enclosure
- Easy service
- Lightweight
- Vandal resistant
| Specifications | |
|---|---|
| Body Material | Polyethylene |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Color | Brown |
| For Valve With Strainer | No |
| Heated | No |
| Insulated | No |
| Mounting Pad Size | 40 x 24 IN |