WPLRN-1-G
Discontinued - Replaced By: WPLR-1-G
Part of the WattsRock Series
Ordering Code: 0888988
UPC: 098268151862
28 In X 12 In X 23 In Grey Protective Backflow Preventor Or Pressure Vacuum Breaker Enclosure, No Insulation, No Heat
This 28 inch x 12 inch x 23 inch WattsRock enclosure is designed primarily for the irrigation market and it fits 3/4 to 1 inch (20 to 25mm) backflow assemblies and pressure vacuum breakers. This PolyRock shell enclosure is slate grey. This enclosure features a PolyRock shell only.
Features
- Fiberglass enclosure
- Easy service
- Lightweight
- Vandal resistant
Specifications | |
---|---|
Body Material | Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Grey |
For Valve With Strainer | No |
Heated | No |
Insulated | No |
Mounting Pad Size | 40 x 24 IN |