WPLRN-2-B
Discontinued
Part of the WattsRock Series
Ordering Code: 0888991
UPC: 098268185911
45 In X 14 In X 28 In Brown Protective Backflow Preventor Or Pressure Vacuum Breaker Enclosure, No Insulation, No Heat
This 45 inch x 14 inch x 28 inch WattsRock enclosure is designed primarily for the irrigation market and it fits 1 1/4 to 2 inch (32 to 50mm) backflow assemblies and pressure vacuum breakers. This PolyRock shell enclosure is natural earth tone brown. This enclosure features a PolyRock shell only.
Features
- Fiberglass enclosure
- Easy service
- Lightweight
- Vandal resistant
Specifications | |
---|---|
Body Material | Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Brown |
For Valve With Strainer | No |
Heated | No |
Insulated | No |
Mounting Pad Size | 56 x 22 IN |