WPLRN-2-G
Discontinued
Part of the WattsRock Series
Ordering Code: 0888992
UPC: 098268185928
45 In X 14 In X 28 In Grey Protective Backflow Preventor Or Pressure Vacuum Breaker Enclosure, No Insulation, No Heat
This 45 inch x 14 inch x 28 inch WattsRock enclosure is designed primarily for the irrigation market and it fits 1 1/4 to 2 inch (32 to 50mm) backflow assemblies and pressure vacuum breakers. This PolyRock shell enclosure is slate grey. This enclosure features a PolyRock shell only.
Features
- Fiberglass enclosure
- Easy service
- Lightweight
- Vandal resistant
| Specifications | |
|---|---|
| Body Material | Polyethylene |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Color | Grey |
| For Valve With Strainer | No |
| Heated | No |
| Insulated | No |
| Mounting Pad Size | 56 x 22 IN |