WB-2S
Part of the WB Series
Ordering Code: 0888800
UPC: 098268823752
47 In X 13 In X 28 In Fiberglass Protective Insulated Backflow Enclosure, Strainer
This 47 IN x 13 IN x 28 IN WattsBox strainer enclosure protects backflow prevention assemblies, such as PVBs, double checks, and RPZs, that are subjected to freezing conditions. The enclosure consists of fiberglass construction, providing access through lockable doors and/or a hinged lid for testing and certification purposes. It has a means for a permanent anchor and is completely removable for maintenance purposes. It has drain openings that are protected against severe weather conditions. Thermostatically protects to minus 30 degree F (minus 34 degree C).
Features
- Aluminum enclosure
- An economical alternative to expensive retrofit installations
- Lightweight
- Vandal resistant
Specifications | |
---|---|
Body Material | Aluminum |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Grey |
For Valve With Strainer | Yes |
Heated | Yes |
Insulated | Yes |
Mounting Pad Size | 58 x 24 IN |