WB-6-ET
Discontinued
Part of the WB Series
Ordering Code: 0889356
UPC: 098268214901
105 In X 36 In X 80 In Aluminum Stucco Protective Insulated Backflow Enclosure
This 105 IN x 36 IN x 80 IN WattsBox with heat enclosure protects backflow prevention assemblies, such as PVBs, double checks, and RPZs, that are subjected to freezing conditions. The enclosure consists of aluminum stucco construction, providing access through lockable doors and/or a hinged lid for testing and certification purposes. It has a means for a permanent anchor and is completely removable for maintenance purposes. It has drain openings that are protected against severe weather conditions. Thermostatically protects to minus 30 degree F (minus 34 degree C).
Features
- Aluminum enclosure
- An economical alternative to expensive retrofit installations
- Lightweight
- Vandal resistant
| Specifications | |
|---|---|
| Body Material | Aluminum |
| Brand | Watts |
| Color | Grey |
| For Valve With Strainer | No |
| Heated | Yes |
| Insulated | Yes |
| Mounting Pad Size | 108 x 82 IN |