WB-8000AET
Part of the WB Series
Ordering Code: 0889360
UPC: 098268214970
73 In X 67 In X 60 In Aluminum Stucco Protective Insulated Backflow Enclosure
This 73 IN x 67 IN x 60 IN WattsBox backflow preventer insulated enclosure protects backflow prevention assemblies, such as PVBs, double checks, and RPZs, that are subjected to freezing conditions. The enclosure consists of aluminum stucco construction, providing access through lockable doors and/or a hinged lid for testing/certification purposes. It has a means for a permanent anchor and is completely removable for maintenance purposes. It has drain openings that are protected against severe weather conditions. Thermostatically protects to -30 degree F (-34 degree C).
Features
- Aluminum enclosure
- An economical alternative to expensive retrofit installations
- Lightweight
- Vandal resistant
Specifications | |
---|---|
Body Material | Aluminum |
Brand | Watts |
Color | Grey |
For Valve With Strainer | No |
Heated | Yes |
Insulated | Yes |
Mounting Pad Size | 76 x 62 IN |