WB-N8S-LH
Part of the WB Series
Ordering Code: 0889318
UPC: 098268824162
142 In X 40 In X 58 In Aluminum Protective Insulated Backflow Enclosure, Strainer, No Heat
This 142 IN x 40 IN x 58 IN WattsBox strainer with less heat enclosure protects backflow prevention assemblies, such as PVBs, double checks, and RPZs, that are subjected to freezing conditions. The enclosure consists of reinforced aluminum construction, providing access through lockable doors and/or a hinged lid for testing and certification purposes. It has a means for a permanent anchor and is completely removable for maintenance purposes. It has drain openings that are protected against severe weather conditions. Thermostatically protects to minus 30 degree F (minus 34 degree C).
Features
- Aluminum enclosure
- An economical alternative to expensive retrofit installations
- Lightweight
- Vandal resistant
Specifications | |
---|---|
Body Material | Aluminum |
Brand | Watts |
Color | Grey |
For Valve With Strainer | Yes |
Heated | No |
Insulated | Yes |
Mounting Pad Size | 154 x 52 IN |