400B 1 1/2
This 1 1/2 inch reduced pressure zone backflow preventer assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a separate access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and for contaminants found at the service line entrance. This assembly consists of a bronze body, top mounted test cocks, NPT end connections, shutoff valves with lever handles, two poppet style check valves, replaceable check seats, and a bottom mounted relief valve for reduced installation clearances.
Features
- Bronze body construction
- NPT end connections
- Check valve poppet assemblies are fully guided by innovative plastic seat guide
- Top mounted test cocks for easy testing
- Compact space saving design
- Bottom mounted relief valve
- EZ twist relief valve quarter turn locking joint cover captures the spring load during repair to facilitate disassembly
- All rubber elastomers of chloramine resistant material
- Separate access covers for the check valves and relief valve for ease of maintenance
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Reduced Pressure Zone Assembly |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | YES |
| Bypass | No |
| Cap And Tether | No |
| EAN | 098268143508 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Outlet Thread Type | NPT |
| Part Number | 0064346 |
| Polymer Coating | No |
| Protection Type | Backpressure and Backsiphonage |
| Series | 400B |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |