C400-FS
Series C400-FS Reduced Pressure Zone Assembly Backflow Preventer blocks the reverse flow of polluted water entering the potable water supply as a result of backsiphonage and/or backpressure. Manufactured with stainless steel body, sleeve, and torsion spring check valves, Series C400-FS has a compact design that is 70% lighter than traditional designs, ideal for health hazard piping applications, and configurable for N- or Z-pattern installation. Check with local water authorities for installation requirements. Maximum Working Pressure: 175 psi (12.06 bar).
This series features an integrated flood sensor with SentryPlus Alert® Technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To learn more visit: https://www.watts.com/floodprotectionsystem/
Features
- Integrated sensor on relief valve for flood detection
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
- Protects against backsiphonage, backpressure, and the fouling of either check valve
- Extremely compact design is significantly lighter than traditional designs
- Patented link check provides low pressure loss
- Entire valve body and closure sleeve manufactured from Type 304 stainless steel
Literature
-
- Brochure - Ames Flow Control For Fire Protection
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers (French)
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Installation Instructions - BMS Flood Sensor Connection Kit
- Installation Instructions - C400-FS, C500-FS, LFC500-FS (Sizes 2 1/2 to 10 IN)
- Installation Instructions - Cellular Flood Sensor Connection Kit
- Specification Sheet - Ames Air Gaps, Elbows and Test Cocks
- Specification Sheet - C400-FS
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific C400-FS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |