LF009-DOSY-FS 2 1/2
Part of the LF009 Series
Ordering Code: F792156
UPC: 098268520040
Lead Free: Yes
2 1/2 IN Cast Iron Reduced Pressure Zone Backflow Preventer Assembly, Domestic OSY Shutoff, ArmorTek Coating , Backflow Flood Sensor
This 2 1/2 inch lead free reduced pressure zone backflow preventer assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. Ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards. This assembly consists of a cast iron body, UL and FM OSY domestic resilient seated gate valves, top mounted test cocks, two in-line independent check valves, captured springs and replaceable check seats with an internal relief valve for reduced space requirements. The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. This backflow assembly includes flood sensor with SentryPlus Alert(R) technology to detect excessive water discharges from the relief valve. When paired with an add on connection kit, the sensor is activated to relay alerts for potential flooding events. Connection kit options include BMS, cellular communication, and the Sensor Control Monitor which enables integration with BAS via RS-485 Modbus or the Nexa(R) platform through Wi-Fi.
Features
- Features a flood sensor with SentryPlus Alert technology to detect continuous discharge from the relief valve
- Add-on sensor connection kit to extend flood monitoring on compatible assemblies
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- Cast iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
- Domestic gate valves
- Large body passages provides a low pressure drop
- Internal relief valve for reduced installation clearances
- Test cocks are screwdriver slotted
| Specifications | |
|---|---|
| ArmorTek Technology | Yes |
| Backflow Preventer Type | Reduced Pressure Zone Assembly |
| Body Finish | Epoxy Coated Using ArmorTek Technology |
| Body Material | Cast Iron |
| Body Pattern | Inline |
| Brand | Watts |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Rubber |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.55 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | F792156 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Stainless Steel |
| Series | LF009 |
| Strainer | No |
| Technologies | Flood Detection |
| Tradename | ArmorTek |
| UPC | 098268520040 |