LF009M2-LF-FS 1 1/4
Part of the LF009 Series
Ordering Code: 88004086
UPC: 098268348743
Lead Free: Yes
1 1/4 IN Lead Free Reduced Pressure Zone Backflow Preventer Assembly, Less Shutoff, Single Top Entry, Backflow Flood Sensor
This 1 1/4 inch lead free copper silicon alloy reduced pressure zone backflow preventer assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single top entry access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and for contaminants at the service line entrance. This assembly without shutoff valves consists of a lead free body, NPT end connections, top mounted test cocks, two in-line independent check valves, captured springs, and replaceable check seats with an internal relief valve for reduced space requirements. Shutoffs not included. This backflow assembly includes flood sensor with SentryPlus Alert(R) technology to detect excessive water discharges from the relief valve. When activated through an add-on sensor connection kit, the flood sensor can send an alert to notify the user of potential flooding. Add-on sensor connection kits are available for both BMS and cellular communications.
Features
- Features flood sensor with SentryPlus Alert technology to detect excessive water discharges from the relief valve
- Alert features available with add-on sensor connection kit
- Lead free copper silicon alloy body
- NPT inlet and outlet connections
- Assembled without shutoff valves
- Single access cover and modular check construction for the ease of maintenance
- Internal relief valve for reduced installation clearances
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Reduced Pressure Zone Assembly |
| Body Finish | Cast Copper Silicon Alloy |
| Body Material | Lead Free Copper Silicon Alloy |
| Body Pattern | Inline |
| Brand | Watts |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Silicone |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | FPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 1.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | FPT |
| Part Number | 88004086 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Stainless Steel |
| Series | LF009 |
| Strainer | No |
| Technologies | Flood Detection |
| Tradename | None |
| UPC | 098268348743 |