8 LF860-DOSY-IOT
This 8 inch lead free reduced MasterSeries(R) pressure zone backflow preventer assembly with SentryPlus Alert(R) technology for flood detection is designed to prevent the reverse flow of contaminated water from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements, as well as provide continuous monitoring, multi-channel alerts, and automatic shutoff capability in the event of a possible flood condition. The assembly uses domestic OSY shutoffs. The ductile iron body is fused with patented 3-part ArmorTek(R) epoxy coating for advanced corrosion resistance. Improved with a stainless-steel relief valve seat, these rugged assemblies yield greater dependability and extended valve life. The coating on this backflow assembly uses ArmorTek, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
Features
- LF860 Lead Free RPZ with stainless steel relief valve seat and stainless-steel check components
- SentryPlus Alert Flood Monitoring and Alert System
- OSY Shutoff Valves
- Multi-channel alert capabilities
- Ductile iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
Specifications | |
---|---|
ArmorTek Technology | Yes |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Epoxy Coated Using ArmorTek Technology |
Body Material | Ductile Iron |
Body Pattern | Inline |
Brand | FEBCO |
Buy American Act Compliant | NO |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 643925243154 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 8 IN |
Inlet Connection Size-Metric | 203 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.22 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 8 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0113194 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Stainless Steel |
Series | LF860 Large |
Strainer | No |
Technologies | Flood Detection |
Tradename | MasterSeries(R) |