TK-1
Part of the TK-1 Series
Ordering Code: 0710194
UPC: 643925022117
Lead Free: Not In Scope
Backflow Preventer Test Kit
Backflow Test Management Software
Save time and money by switching from paper to electronic test submissions and test reports.
Learn more about Syncta
This backflow preventer test kit, model TK-1, has been designed for simplified operation and rugged reliability in a compact package. Offering the latest in gauge technology, it provides dependable accuracy when testing pressure vacuum breakers, anti-spill vacuum breakers, reduced pressure backflow preventers or double check assemblies and is accurate to plus/minus 1 percent of full scale.
Features
- Factory replacement parts
- Compact hand held test kit for easy
- USC approved
- Includes carrying case
Specifications | |
---|---|
Accuracy Level | Plus or minus 1 percent of full scale |
Adapters Included | Yes |
Brand | FEBCO |
EAN | 643925022117 |
Hoses Included | Yes |
Lead Free | Not In Scope |
Maximum Working Pressure-BAR | 14.00 |
Maximum Working Pressure-PSI | 200 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Part Number | 0710194 |
Series | TK-1 |