TK-99E
Part of the TK-99E Series
Ordering Code: 0385511
UPC: 098268399806
Lead Free: Not In Scope
Analog Test Kit For Pressure And Anti-Spill Vacuum Breaker, Rpzas And Dcvas, Gauges, Needle Valves, Adapters, Hoses, Strap, Case
Backflow Test Management Software
Save time and money by switching from paper to electronic test submissions and test reports.
Learn more about Syncta
Model TK-99E Backflow Preventer Test Kit is a compact portable device made for testing pressure vacuum breakers, anti-spill vacuum breakers, reduced pressure zone assemblies, and double check valve assemblies. It consists of a gauge with color-coded valves and hoses, hose adapters, shock cord for easy mounting, supply pressure gauge, and carrying case. It is designed for simplified operation and rugged reliability. Maximum working pressure is 200psi (13.79 bar).
Features
- Lightweight
- Compact
- USC approved
- Carrying case
| Specifications | |
|---|---|
| Accuracy Level | 1 percent |
| Adapters Included | Yes |
| Brand | Watts |
| Buy American Act Compliant | YES |
| EAN | 098268399806 |
| Hoses Included | Yes |
| Lead Free | Not In Scope |
| Maximum Working Pressure-BAR | 13.70 |
| Maximum Working Pressure-PSI | 200 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Part Number | 0385511 |
| Series | TK-99E |