008-QT-L-SC 3/8
Discontinued
Part of the 008QT Series
Ordering Code: 0385405
UPC: 098268569124
Lead Free: NO
3/8 In Bronze Spill-Resistant Anti-Siphon Vacuum Breaker Backflow Preventer, Quarter Turn Shutoff Valve, Left Handed Outlet, Satin Chrome Finish
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Satin Chrome |
Body Material | Bronze |
Body Pattern | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 098268569124 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | NPT |
Part Number | 0385405 |
Polymer Coating | Yes |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Series | 008QT |
Strainer | No |
Technologies | Does Not Apply To Product |