188A 1 1/2
Part of the 188A Series
Ordering Code: 0340974
UPC: 098268209839
Lead Free: No
1 1/2 IN Brass Anti-Siphon Vacuum Breaker Backflow Preventer for Irrigation Systems
This 1 1/2 inch anti-siphon vacuum breaker backflow preventer helps prevent the backsiphonage of contaminated water from entering into the potable water supply. It is ideal for low flow non-continuous pressure installations such as residential irrigation systems or laboratory equipment. This vacuum breaker consists of a brass body with bronze internal trim, chemical resistant seat disc and an atmospheric vent to prevent spilling. The durable silicone disc is suitable for temperatures up to 180 degrees F (82 degrees C) and ensures tight seating with the lightest of seating contacts. The maximum working pressure is 125 psi (8.6 bar).
Features
- Durable brass body
- Ideal for irrigation systems
- Female NPT inlet and outlet
- Easy to install
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Silicone |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | No |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 8.60 |
| Maximum Working Pressure-PSI | 125 |
| Meter Type | No Meter |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0340974 |
| Polymer Coating | No |
| Pressure Operation | Non Continuous |
| Protection Type | Backsiphonage |
| Series | 188A |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| UPC | 098268209839 |