188A 2
Part of the 188A Series
Ordering Code: 0340975
UPC: 098268209846
Lead Free: NO
2 In Brass Anti-Siphon Vacuum Breaker Backflow Preventer For Irrigation Systems
This 2 inch anti-siphon vacuum breaker backflow preventer helps prevent the backsiphonage of contaminated water from entering into the potable water supply. It is ideal for low flow non-continuous pressure installations such as residential irrigation systems or laboratory equipment. This vacuum breaker consists of a brass body with bronze internal trim, chemical resistant seat disc and an atmospheric vent to prevent spilling. The durable silicone disc is suitable for temperatures up to 180 degrees F (82 degrees C) and ensures tight seating with the lightest of seating contacts. The maximum working pressure is 125 psi (8.6 bar).
Features
- Durable brass body
- Ideal for irrigation systems
- Female NPT inlet and outlet
- Easy to install
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Bypass | No |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 098268209846 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0340975 |
Polymer Coating | No |
Pressure Operation | Non Continuous |
Protection Type | Backsiphonage |
Series | 188A |
Strainer | No |