288A-C 1/4
Discontinued - Replaced By: LF288AC 1/4
Part of the 288A Series
Ordering Code: 0339977
UPC: 098268017175
1/4 In Brass Anti-Siphon Vacuum Breaker Backflow Preventer, Polished Chrome Finish
This 1/4 inch anti-siphon hot or cold water vacuum breaker backflow preventer helps prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of chrome plated brass body construction, chemical resistant silicone seat disc, chrome hood, and an atmospheric vent to prevent spilling. It has a full size orifice to assure pipe size capacity and maximum flow. It is ideal for low flow, non-continuous hot or cold water health hazard installations such as on laboratory equipment.
Features
- Brass body
- Chrome finish
- Female NPT inlet and outlet
- Full size orifice for maximum flow
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Cap And Tether | No |
EAN | 098268017175 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 8 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0339977 |
Polymer Coating | No |
Pressure Operation | Non Continuous |
Protection Type | Backsiphonage |
Series | 288A |
Strainer | No |
Technologies | Does Not Apply To Product |