288A-MB 3/4
Part of the 288A Series
Ordering Code: 0336455
UPC: 098268017076
Lead Free: NO
3/4 IN Brass Anti-Siphon Vacuum Breaker Backflow Preventer, Special British Threaded Body
This 3/4 inch anti-siphon vacuum breaker can be used on hot or cold water health hazard installations, such as laboratory equipment. It is designed to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It has a brass body, full size orifice, chemical resistant silicone seat disc and an atmospheric vent to prevent spilling. The connections are British Standard Pipe (BSP) thread.
Features
- Brass body material
- Use in hot or cold water health hazard installations
- Full size orifice
- Protection type backsiphonage
- British Standard Pipe (BSP) thread end connections
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Finish | Brass |
| Body Material | Brass |
| Body Pattern | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Silicone |
| EAN | 098268017076 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | BSPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 8.60 |
| Maximum Working Pressure-PSI | 125 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | BSPT |
| Part Number | 0336455 |
| Polymer Coating | No |
| Pressure Operation | Non Continuous |
| Protection Type | Backsiphonage |
| Seat Material | Does Not Apply To Product |
| Series | 288A |
| Strainer | No |
| Technologies | Does Not Apply To Product |