288A-Z29 3/4
Part of the 288A Series
Ordering Code: 0340222
UPC: 098268275476
Lead Free: NO
3/4 In Brass Anti-Siphon Vacuum Breaker Backflow Preventer, Brass Bonnet and Brass Hood
This 3/4 inch anti-siphon vacuum breaker backflow preventer for hot or cold water prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of brass body construction, chemical resistant silicone seat disc, brass bonnet and hood, and an atmospheric vent to prevent spilling. It has a full size orifice to assure pipe size capacity and maximum flow. It is ideal for low flow, non-continuous hot or cold water health hazard applications such as on laboratory equipment.
Features
- Brass body
- Full size orifice for maximum flow
- Female NPT inlet and outlet
- Hot or cold water
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
EAN | 098268275476 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0340222 |
Polymer Coating | No |
Pressure Operation | Non Continuous |
Protection Type | Backsiphonage |
Series | 288A |
Strainer | No |
Technologies | Does Not Apply To Product |