288AC-B
Part of the 288A Series
Ordering Code: 0339981
UPC: 098268017199
Lead Free: NO
1/2 In Brass Anti-Siphon Vacuum Breaker Backflow Preventer, British Standard Pipe Thread Connections, Polished Chrome Body
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Brass |
Body Material | Brass |
Body Pattern | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 098268017199 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0339981 |
Polymer Coating | No |
Pressure Operation | Non Continuous |
Protection Type | Backsiphonage |
Series | 288A |
Strainer | No |
Technologies | Does Not Apply To Product |