710 1 1/4
This 1 1/4 inch atmospheric vacuum breaker backflow preventer assures positive protection against backsiphonage of impure water from getting into the main supply in the event that pressure loss causes vacuum conditions. It is ideal for hose bibs, chemical vats, X-ray tanks, turf irrigation systems, and laboratory sinks. It features a bronze body and lightweight plastic poppets. The maximum working pressure is 150 psi (10.3 bar) and the working pressure shall withstand water temperatures of 32 to 110 degrees F (zero to 43 degrees C).
Features
- Bronze body for durability
- For non-continuous pressure applications
- Female NPT inlet and outlet
- Internal parts serviceable in line from top of unit
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Finish | Rough Bronze |
| Body Material | Bronze |
| Body Pattern | N-Pattern |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 643925000962 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 10.00 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 710F |
| Polymer Coating | No |
| Pressure Operation | Non Continuous |
| Protection Type | Backsiphonage |
| Series | 710 |
| Strainer | No |
| Technologies | Does Not Apply To Product |