731FR
This 3/4 inch hose connection vacuum breaker backflow preventer is designed to prevent the flow of contaminated water back into the potable water supply and is specially made to permit the attachment of portable hoses to hose thread faucets. It provides protection against backsiphonage for health hazard installations requiring non-continuous pressure. It is ideal for service sinks, swimming pools, photo developing tanks, laundry tubs, wash racks, dairy barns, marinas and outside gardening uses. This vacuum breaker has a freeze relief feature that protects the valve from freeze damage. It attaches to a sill cock with a 3/4 inch female hose thread by 3/4 inch male hose thread connection. The maximum pressure is 125 psi and maximum temperature is 180 degrees F.
Features
- Brass body
- Hose threads
- Freeze resistant
- Tamper resistant
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Finish | Brass |
| Body Material | Brass |
| Body Pattern | Straight |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 643925020182 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 8.00 |
| Maximum Working Pressure-PSI | 125 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0710001 |
| Polymer Coating | No |
| Pressure Operation | Non Continuous |
| Protection Type | Backsiphonage |
| Series | 731 |
| Strainer | No |
| Technologies | Does Not Apply To Product |