LF731 3/4

Discontinued

Part of the 731 Series

Ordering Code: 0683037

UPC: 098268450422

Lead Free: YES

3/4 In Lead Free Hose Connection Vacuum Breaker Backflow Preventer

Specifications
Backflow Preventer Type Vacuum Breaker
Body Finish Brass
Body Material Brass
Body Pattern Straight
Brand FEBCO
Buy American Act Compliant NO
Bypass No
Bypass Size Does Not Apply To Product
Cap And Tether No
Disc Material Rubber
EAN 098268450422
Elbow Fitting No
Hazard Protection Level Non Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type No Shutoff Valve
Inlet Thread Type GHT
Lead Free YES
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 8.60
Maximum Working Pressure-PSI 125
Meter Type No Meter
Minimum Temperature - Celsius 0.00
Minimum Temperature-Fahrenheit 32
Outlet Connection Size 3/4 IN
Outlet Connection Type Male Threaded
Outlet Shutoff Valve Type No Shutoff Valve
Outlet Thread Type GHT
Part Number 0683037
Polymer Coating No
Pressure Operation Non Continuous
Protection Type Backsiphonage
Series 731
Strainer No