8C-Z2
Part of the 8 Series
Ordering Code: 0061899
UPC: 098268006339
Lead Free: NO
3/4 In Brass Hose Connection Vacuum Breaker Backflow Preventer with Allen Head Set Screw, Chrome Finish
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
EAN | 098268006339 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | GHT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | GHT |
Part Number | 0061899 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Series | 8 |
Strainer | No |