A100-AVB 1
This 1 IN series A100 anti-siphon vacuum breaker backflow preventer helps prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of brass body construction with bronze internal trim, chemical resistant silicone seat disc and an atmospheric vent to prevent spilling. It is ideal for low flow non-continuous pressure health hazard installations such as laboratory equipment. The maximum pressure is 125 psi (8.6 bar).
Features
- Brass body
- Designed for minimum head loss
- Female NPT inlet and outlet
- Internal parts serviceable in line from top of unit
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Brass |
Body Material | Brass |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | YES |
Bypass | No |
Cap And Tether | No |
EAN | 098268813074 |
Elbow Fitting | No |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Outlet Connection Size | 1 IN |
Outlet Shutoff Valve Type | No Shutoff Valve |
Part Number | 0336461 |
Polymer Coating | No |
Pressure Operation | Non Continuous |
Protection Type | Backsiphonage |
Series | A100 |
Strainer | No |
Technologies | Does Not Apply To Product |