LF008PCQT 3/4
Part of the LF008PCQT Series
Ordering Code: 0792025
UPC: 098268434088
Lead Free: YES
3/4 IN Lead Free Spill-Resistant Anti-Siphon Vacuum Breaker Backflow Preventer, Quarter Turn Shutoff, Polymer Coating
This 3/4 IN lead free anti-siphon, spill resistant, vacuum breaker backflow preventer prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage on indoor point-of-use applications. It consists of an internal polymer coating, internal polymer coating, bronze body construction, thermoplastic check and float assembly valve, stainless steel springs, tee handles, and a molded diaphragm separating the air inlet from the potable water supply to prevent spillage. It is ideal for indoor use on machines or equipment in general plumbing applications. Maximum working pressure is 150 psi (10.34 bar). Minimum working pressure is 8 psi (55.2 kPa).
Features
- Lead free construction
- Polymer coated interior
- Health hazard applications
- Spill resistant
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Finish | Epoxy Coated |
| Body Material | Lead Free Bronze |
| Body Pattern | Angle |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Silicone |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Outlet Thread Type | NPT |
| Part Number | 0792025 |
| Polymer Coating | Yes |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Seat Material | Engineered Plastic |
| Series | LF008PCQT |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| UPC | 098268434088 |