LF288AC-Z32 3/8
Part of the LF288A Series
Ordering Code: 0124827
UPC: 098268844924
Lead Free: YES
3/8 IN Lead Free Anti-Siphon Vacuum Breaker Backflow Preventer, Polished Chrome Finish And Brass Bonnet
This 3/8 inch lead free anti-siphon vacuum breaker backflow preventer prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a lead free brass body with polished chrome finish, chemical resistant silicone seat disc, and atmospheric vent to prevent spilling. It has a full size orifice to assure pipe size capacity and maximum flow. It is ideal for low flow, non-continuous hot or cold water health hazard installations such as on laboratory equipment.
Features
- Lead free brass body
- Full size orifice for maximum flow
- Female NPT inlet and outlet
- For use with hot or cold water
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Finish | Polished Chrome |
| Body Material | Lead Free Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Hazard Protection Level | Health Hazard |
| Inlet Connection Size | 3/8 IN |
| Inlet Connection Type | Swivel Joint |
| Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Lead Free | YES |
| Part Number | 0124827 |
| Series | LF288A |
| Technologies | Does Not Apply To Product |
| UPC | 098268844924 |