LF289 3/4
Part of the LF289 Series
Ordering Code: 0792048
UPC: 098268434347
Lead Free: YES
3/4 In Lead Free Spill Resistant Atmospheric Vacuum Breaker Backflow Preventer
This 3/4 inch lead free spill resistant atmospheric vacuum breaker backflow preventer prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of lead free body construction, silicone rubber check disc, stainless steel springs, a lightweight plastic disc float that minimizes deposits and scaling, a spring-loaded atmospheric vent with O-ring, and a spill-resistant diaphragm seal. It has a compact, space-saving design, and it is ideal for health hazard applications requiring continuous pressure such as on chemical dispensers or factory machine equipment. Maximum pressure is 150 psi (10.34 bar). Minimum pressure is 8 psi (0.55 bar).
Features
- Lead free body construction
- Polymer coated interior
- Male NPT inlet and outlet
- Spill resistant
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Bronze |
Body Material | Lead Free Brass |
Body Pattern | Does Not Apply To Product |
Brand | Watts |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268434347 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Male Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0792048 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Series | LF289 |
Strainer | No |
Technologies | Does Not Apply To Product |