LF8FR 3/4
Part of the LF8 Series
Ordering Code: 0792094
UPC: 098268434811
Lead Free: YES
3/4 IN Lead Free Hose Connection Vacuum Breaker Backflow Preventer, Freeze Relief
This 3/4 inch lead free hose connection vacuum breaker backflow preventer is designed to prevent the flow of contaminated water back into the potable water supply and is specially made to permit the attachment of portable hoses to hose thread faucets. It provides protection against backsiphonage for health hazard installations requiring non-continuous pressure. This vacuum breaker backflow preventer has a freeze relief feature that protects the valve from freeze damage. It attaches to a sill cock with a 3/4 inch female hose thread by 3/4 inch male hose thread connection. The maximum pressure is 125 psi and maximum temperature is 180 degrees F.
Features
- Lead Free construction
- Easy to install
- Break away set screw
- No special tools required for servicing
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Finish | Brass |
| Body Material | Lead Free Brass |
| Body Pattern | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 098268434811 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | GHT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 8.60 |
| Maximum Working Pressure-PSI | 125 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | GHT |
| Part Number | 0792094 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Series | LF8 |
| Strainer | No |
| Technologies | Does Not Apply To Product |