N388-SC-Z2
Discontinued
Part of the LFN388 Series
Ordering Code: 0354821
UPC: 098268271416
Lead Free: Not In Scope
1/4 In Bronze Atmospheric Vacuum Breaker Backflow Preventer, Satin Chrome Finish, Brass Stem
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Finish | Satin Chrome |
| Body Material | Brass |
| Brand | Watts |
| Bypass | No |
| Cap And Tether | No |
| EAN | 098268271416 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Size-Metric | 8 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 8.60 |
| Maximum Working Pressure-PSI | 125 |
| Meter Type | No Meter |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0354821 |
| Polymer Coating | No |
| Pressure Operation | Non Continuous |
| Protection Type | Backsiphonage |
| Series | LFN388 |
| Strainer | No |
| Technologies | Does Not Apply To Product |