N388 3/8
Discontinued - Replaced By: LFN388 3/8
Part of the N388 Series
Ordering Code: 0354917
UPC: 098268017946
3/8 In Bronze Atmospheric Vacuum Breaker Backflow Preventer
This hot or cold water anti-siphon vacuum breaker backflow preventer helps prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of brass body construction with a chemical resistant silicone seat disc. It has a full size orifice to assure pipe size capacity and maximum flow. It is ideal for low flow, hot or cold water non-continuous health hazard installations such as on laboratory equipment, bidets, bottle washers, chemical dispensers, dishwashers, photographic tanks, shampoo sinks, and soap dispensers. Maximum pressure is 125psi (8.6 bar).
Features
- Brass body
- Brass finish
- Bottom female NPT inlet and outlet
- Hot or cold water
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Bronze |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Cap And Tether | No |
EAN | 098268017946 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0354917 |
Polymer Coating | No |
Pressure Operation | Non Continuous |
Protection Type | Backsiphonage |
Series | N388 |
Strainer | No |
Technologies | Does Not Apply To Product |