N388-C 3/8
Discontinued - Replaced By: LFN388-C 3/8
Part of the N388 Series
Ordering Code: 0354919
UPC: 098268017953
3/8 In Bronze Atmospheric Vacuum Breaker Backflow Preventer, Polished Chrome Finish
This hot or cold water anti-siphon vacuum breaker backflow preventer helps prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of brass body construction with chrome finish and chemical resistant silicone seat disc. It has a full size orifice to assure pipe size capacity and maximum flow. It is ideal for low flow, hot or cold water non-continuous health hazard installations such as on laboratory equipment, bidets, bottle washers, chemical dispensers, dishwashers, photographic tanks, shampoo sinks, and soap dispensers. Maximum pressure is 125psi (8.6 bar).
- Brass body
- Chrome finish
- Bottom female NPT inlet and outlet
- Hot or cold water
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Polished Chrome |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Cap And Tether | No |
EAN | 098268017953 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0354919 |
Polymer Coating | No |
Pressure Operation | Non Continuous |
Protection Type | Backsiphonage |
Series | N388 |
Strainer | No |
Technologies | Does Not Apply To Product |