NF-8C
Discontinued
Part of the NF8 Series
Ordering Code: 0061855
UPC: 098268004014
Lead Free: NO
3/4 In Brass Hose Connection Vacuum Breaker Backflow Preventer, Manual Drain, Chrome Finish
This hose connection vacuum breaker backflow preventer is designed specifically for wall and yard hydrants to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of brass body construction furnished with a chrome finish, stainless steel working parts, a rubber diaphragm and disc, and a draining stem. It permits manual draining for freezing conditions. The maximum pressure is 125psi (8.6 bar).
Features
- Brass body
- Chrome finish
- Manual drain
- Easy to install for contractors or homeowners
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Bypass | No |
| Cap And Tether | No |
| EAN | 098268004014 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | GHT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 8.60 |
| Maximum Working Pressure-PSI | 125 |
| Meter Type | No Meter |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | GHT |
| Part Number | 0061855 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Series | NF8 |
| Strainer | No |
| Technologies | Does Not Apply To Product |