S-8C 1/2
Part of the S8 Series
Ordering Code: 0061852
UPC: 098268003987
Lead Free: NO
1/2 IN Brass Hose Connection Vacuum Breaker Backflow Preventer, for Tub and Shower Hand Spray Set, Polished Chrome Finish
This 1/2 IN hose connection vacuum breaker backflow preventer is designed specifically for tub and shower hand spray sets to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of brass body construction with a polished chrome finish, stainless steel working parts, and a rubber diaphragm and disc. The maximum pressure is 125 psi (8.6 bar).
Features
- Brass body
- Chrome finish
- For tub and shower hand spray sets
- Easy to install for contractors or homeowners
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Finish | Chrome |
| Body Material | Brass |
| Body Pattern | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 098268003987 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPTF |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 8.60 |
| Maximum Working Pressure-PSI | 125 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0061852 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Series | S8 |
| Strainer | No |
| Technologies | Does Not Apply To Product |