1000DCV-EPX 10
This 10 Inch Ames Fire and Waterworks, series 1000DCV, detector check valve is used in fire protection applications to detect leakage or unauthorized use of water in fire sprinkler systems. This valve features a fabricated steel body construction and stainless steel linkage. It comes with 125 pound flanged ends and can be installed in a horizontal or vertical position. The maximum pressure is 175 psi (12.06 bar).
Features
- Epoxy coated for longevity
- Flanged end connections
- Lightweight
- Horizontal or vertical installation
Specifications | |
---|---|
Body Material | Steel |
Body Pattern | Straight |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
Class Rating | 125 |
Disc Material | Does Not Apply To Product |
Disc Type | Does Not Apply To Product |
EAN | 737733006749 |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 250 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 43.00 |
Maximum Operating Temperature-Fahrenheit | 110 |
Maximum Working Pressure-PSI | 175 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0690267 |
Pressure-Temperature Rating | Does Not Apply To Product |
Pressure-Temperature Rating-BAR | Does Not Apply To Product |
Seat Material | Bronze |
Series | 1000DCV Large |
Type | Kit |