1000DCV-EPX-10SY-GPM 8
This 8 inch detector check valve with outside stem and yoke is installed on fire protection or automatic sprinkler systems when connected to the potable water supply applications to detect leakage or unauthorized use of water. It consists of fabricated steel body construction and stainless steel linkage, 125 flanged ends, gallons per minute meter. It can be installed in horizontal or vertical positions. The temperature range is 33 F to 110 F (5 C to 43 C) and the maximum pressure is 175 psi (12.06 BAR).
Features
- Ames-Guard (TM) epoxy coating is rust resistant and impervious to most chemicals
- Fabricated steel body provides a much lighter weight unit than cast steel or ductile iron
- Prevents backflow from fire prevention systems
- Used to isolate fire systems from public main during pumper boost of fire system
Specifications | |
---|---|
Body Material | Steel |
Body Pattern | Straight |
Brand | Ames Fire & Waterworks |
Class Rating | 125 |
Disc Material | Does Not Apply To Product |
Disc Type | Does Not Apply To Product |
EAN | 737733007142 |
Inlet Connection Size | 8 IN |
Inlet Connection Size-Metric | 200 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 43.00 |
Maximum Operating Temperature-Fahrenheit | 110 |
Maximum Working Pressure-PSI | 175 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 8 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0690362 |
Pressure-Temperature Rating | Does Not Apply To Product |
Pressure-Temperature Rating-BAR | Does Not Apply To Product |
Seat Material | Bronze |
Series | 1000DCV Large |
Type | Kit |