1000DCV-EPX-LM 10
This 10 inch 1000DCV series, detector check valve is used in fire protection applications to detect leakage or unauthorized use of water in fire sprinkler systems. This valve features a fabricated steel body construction and stainless steel linkage with bypass. It comes with 125 pound flanged ends and can be installed in a horizontal or vertical position. The maximum pressure is 175 psi (12.06 BAR). Meter not included.
Features
- Epoxy coated for longevity
- Flanged end connections
- Includes bypass
- Horizontal or vertical installation
| Specifications | |
|---|---|
| Body Material | Steel |
| Body Pattern | Straight |
| Brand | Ames Fire & Waterworks |
| Class Rating | 125 |
| Disc Material | Does Not Apply To Product |
| Disc Type | Does Not Apply To Product |
| EAN | 098268934731 |
| Inlet Connection Size | 10 IN |
| Inlet Connection Size-Metric | 250 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | No |
| Maximum Operating Temperature-Celsius | 43.00 |
| Maximum Operating Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-PSI | 175 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 10 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 7016187 |
| Pressure-Temperature Rating | Does Not Apply To Product |
| Pressure-Temperature Rating-BAR | Does Not Apply To Product |
| Seat Material | Bronze |
| Series | 1000DCV Large |
| Type | Kit |
| WOG Rating | Does Not Apply To Product |