1000DCV-FLG-LM
This 2 IN Ames Fire and Waterworks, series 1000DCV, detector check valve is used in fire protection applications to detect leakage or unauthorized use of water in fire or automatic sprinkler systems. It consists of a cast iron body construction with flanged connections. It can be installed in a horizontal or vertical position. The maximum pressure is 175 psi (12.06 BAR). It has no meter.
Features
- Epoxy coated for longevity
- Flanged end connections
- Includes bypass
- Horizontal or vertical installation
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Body Pattern | Straight |
| Brand | Ames Fire & Waterworks |
| Class Rating | 125 |
| Disc Material | Does Not Apply To Product |
| Disc Type | Does Not Apply To Product |
| EAN | 737733006701 |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 43.00 |
| Maximum Operating Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-PSI | 175 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0690263 |
| Pressure-Temperature Rating | Does Not Apply To Product |
| Pressure-Temperature Rating-BAR | Does Not Apply To Product |
| Seat Material | Bronze |
| Series | 1000DCV Small |
| WOG Rating | Does Not Apply To Product |