411 10
Part of the 411 Series
Ordering Code: 0390040
UPC: 098268025668
Lead Free: NO
10 IN Cast Iron Swing Check Valve, Lead Free Bronze Disc and Seat, Flanged Ends
This 10 inch cast iron swing check valve is designed for commercial and municipal water systems, providing reliable protection against reverse flow. It features a durable cast iron body with flanged connections and a full-port design for minimal pressure drop. The valve includes a lead-free bronze disc and seat for enhanced corrosion resistance and long service life. Compliant with AWWA C508 and NSF 61 standards, it ensures dependable performance in potable water applications.
Features
- Cast iron body
- Lead free bronze disc and seat
- Flanged connections
- Compliant to AWWA C508 and NSF 61
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Body Pattern | Straight |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Disc Material | Ductile Iron |
| Disc Type | Swing |
| EAN | 098268025668 |
| Inlet Connection Size | 10 IN |
| Inlet Connection Size-Metric | 250 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 82.00 |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-PSI | 175 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Outlet Connection Size | 10 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0390040 |
| Pressure-Temperature Rating | 175 PSI CWP at 180 Degree F |
| Pressure-Temperature Rating-BAR | 12.1 BAR CWP at 82 degree C |
| Seat Material | Lead Free Bronze |
| Series | 411 |
| WOG Rating | 175 psi |