411 8
Part of the 411 Series
Ordering Code: 0390035
UPC: 098268025651
Lead Free: YES
8 IN Cast Iron Swing Check Valve, Lead Free Bronze Disc and Seat, Flanged Ends
This 8 inch cast iron swing check valve is designed for commercial and municipal water systems, providing reliable protection against reverse flow. It features a durable cast iron body with flanged connections and a full-port design for minimal pressure drop. The valve includes a lead-free bronze disc and seat for enhanced corrosion resistance and long service life. Compliant with AWWA C508 and NSF 61 standards, it ensures dependable performance in potable water applications.
Features
- Cast iron body
- Lead free bronze disc and seat
- Flanged connections
- Compliant to AWWA C508 and NSF 61
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Body Pattern | Straight |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Disc Material | Ductile Iron |
| Disc Type | Swing |
| Inlet Connection Size | 8 IN |
| Inlet Connection Size-Metric | 200 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 82.00 |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-PSI | 175 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Outlet Connection Size | 8 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0390035 |
| Pressure-Temperature Rating | 175 PSI CWP at 180 Degree F |
| Pressure-Temperature Rating-BAR | 12.1 BAR CWP at 82 degree C |
| Seat Material | Lead Free Bronze |
| Series | 411 |
| UPC | 098268025651 |
| WOG Rating | 175 psi |