6 3/4
Discontinued - Replaced By: LF6 3/4
Part of the 6 Series
Ordering Code: 0376372
UPC: 098268018417
3/4 In Brass Silent Midi Check Valve
This 3/4 inch MIDI check valve is used in general industrial and plumbing applications to prevent the effects of water hammer in the piping system. It provides a silent operation with low opening pressure, low pressure drop and can be installed horizontally or vertically. This valve consists of a brass body, elastomer seat, NPT female threaded end connections, positive back stop, and a unique positive check module. The maximum pressure is 200 psi (13.8 bar) and the maximum temperature is 180 degrees F (82 degrees C).
- Brass body construction
- Elastomer seat
- Silent operation
- Positive back stop
Specifications | |
---|---|
Body Material | Brass |
Body Pattern | Straight |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268018417 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 82.00 |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-PSI | 200 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0376372 |
Pressure-Temperature Rating | 200 PSI at 180 Degree F |
Pressure-Temperature Rating-BAR | 13.8 BAR at 82 degree C |
Seat Material | Elastomer |
Series | 6 |