CN-6 1/2
Discontinued
Part of the 6 Series
Ordering Code: 0376389
UPC: 098268798609
Lead Free: NO
1/2 In Brass Silent Midi Check Valve
This 1/2 inch MIDI check valve is used in general industrial and plumbing applications to prevent the effects of water hammer in the piping system. It provides a silent operation with low opening pressure, low pressure drop and can be installed horizontally or vertically. This valve consists of a brass body, elastomer seat, 1/2 inch NPT male threaded end connections, positive back stop, check nipple, and a unique positive check module. The maximum pressure is 200 psi (13.8 bar) and the maximum temperature is 180 degrees F (82 degrees C).
- Brass body construction
- Elastomer seat
- Silent operation
- Positive back stop
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268798609 |
Lead Free | NO |
Part Number | 0376389 |
Series | 6 |